Reciprocating compressor, MTZ100HS6VE

MTZ100-6VI

Refrigerants: R404A; R407C; R407A; R134a; R407F, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/3/50, Packing format: Single pack

Product details

Gross weight 66.75 Kilogram
Net weight 63 Kilogram
Volume 100.75 Liter
EAN 5702428661829

 

Approval CE
UKCA
Brand technique Reciprocating compressor
Capacity control Fixed speed
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Colour Blue
Compressor power supply [V] 230/3/50
Configuration code Single
Connection type Rotolock
Cylinder 4
Description MTZ100-6
Diameter [mm] 352 mm
Discharge connection height [mm] 125 mm
Discharge connection pipe size [in] 3/4 in
Discharge connection size [in] 1 1/4 in
Drawing number 8504010f
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Factory HP [bar] 25 bar
Factory LP [bar] 25 bar
Family MTZ
Fitting remark (shipped with rotolock version only)
Fitting sleeve ODF
Fitting standard Rotolock
Frequency [Hz] 50
Gauge port HP None
Gauge port LP Schrader
Glass mounting Threaded
Glass torque [Nm] 50 N-m
GP LP torque [Nm] 15 N-m
High Side TS Max 150 °C
High Side TS Min -35 °C
High Side Volume 1.2 L
High value of nominal voltage at 50Hz [V] 230 V
High value of voltage range at 50Hz [V] 253 V
In scope of WEEE and contain batteries No
IP protection class IP54 (with cable gland)
Low Side TS Max 50 °C
Low Side TS Min -35 °C
Low Side Volume 31 L
Low value of nominal voltage at 50Hz [V] 230 V
Low value of voltage range at 50Hz [V] 207 V
LRA 126 A
Max pressure (PS) - high side 29.4 bar
Max pressure (PS) - low side 22.6 bar
MCC 35 A
Model number MTZ100HS6VE
Motor protection Internal overload protector
Mounting torque [Nm] 50 N-m
Network power supply [V/Ph/Hz] 200-230/3/50
Number of starts per hour [Max] 12
Oil charge [L] 3.9 L
Oil equalization 3/8'' flare SAE
Oil equalization torque [Nm] 30 N-m
Oil reference 175PZ
Packaging height [mm] 720 mm
Packaging length [mm] 570 mm
Packaging weight [Kg] 70 kg
Packaging width [mm] 400 mm
Packing format Single pack
Packing quantity 1
Phase 3
Power connections Screw connectors 10-32 UNF x 9.5
Product group Hermetic compressors
Product Name Description Reciprocating compressor MTZ
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 10 kg
Refrigerants R134a
R404A
R407A
R407C
R407F
Rotational speed at 50Hz [rpm] 2900 rpm
SCIP dossier no. 6971587b-85b6-4808-886d-274e8a9998d4
Segment usage Refrigeration MT
Shipped fittings Suction and discharge solder sleeves, rotolock nuts and gaskets
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oil Initial oil charge
Suction connection height [mm] 233 mm
Suction connection material -
Suction connection pipe size [in] 1 1/8 in
Suction connection size [in] 1 3/4 in
Swept volume [cm3] 171.26 cm³
Technology Reciprocating
Test dif [bar] [Max] 30 bar
Test HP [bar] [Max] 30 bar
Test LP [bar] [Max] 25 bar
Torque earth [Nm] 3 N-m
Torque power [Nm] 3 N-m
Total height [mm] 519 mm
Type MTZ100
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12
18
Winding resistance for three-phase compressors with identical windings [Ohm] 0.68 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality