Accessories, Dry Mount Elements

89300030

DEVIdry FM1, Used for product: DEVIdry™

Product details

Gross weight 2 Kilogram
Net weight 1.98 Kilogram
Volume 34.02 Liter
EAN 5703466179352

 

Application Floor heating
China RoHS compliance Out of scope
Description DEVIdry FM1
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Installation height [mm] [Min] 8 mm
Insulation material PP-Foam
Mat length [m] 1 m
Package depth [mm] 1050 mm
Package height [mm] 180 mm
Package width [mm] 180 mm
Product description DEVIdry™ FM1
Product group Accessories
Sound reduction [dB] 17 dB
Thickness [mm] 8 mm
Type Dry Mount Elements
UK RoHS compliance Out of scope
UNSPSC CODE 40101830
Used for product DEVIdry™
Warranty [Year] 5
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality