Crankcase heater, Belt heater

7773122

Belt type crankcase heater, 130 W, 230 V

Product details

Gross weight 0.2 Kilogram
Net weight 0.18 Kilogram
Volume 1.186 Liter
EAN 5702428981118

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
Description Belt type crankcase heater, 130 W, 230 V
Family Crankcase heater
In scope of WEEE and contain batteries No
Other RoHS documentation Saudi Arabia RoHS
Packing format Multi pack
Packing quantity 4
Product group Compressors Accessories
Product Name Description Crankcase heater
Type Belt heater
UL evaluated Yes
Usage PSH077
SH380
SY/SZ240-380

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality