Acoustic hood, Scroll

7755011

Acoustic hood for scroll compressor S084-S090-S100

Product details

Gross weight 4 Kilogram
Net weight 3.7 Kilogram
Volume 2.5 Liter
EAN 5702424681876

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
Description Acoustic hood for scroll compressor S084-S090-S100
Family Acoustic hood
In scope of WEEE and contain batteries No
Packing format Single pack
Packing quantity 1
Product group Compressors Accessories
Product Name Description Acoustic hood
Type Scroll
UL evaluated Yes
Usage SM/SZ084.090.100

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality