Acoustic hood, Scroll

7755007

Acoustic hood for scroll compressor S175-S185

Product details

Gross weight 6 Kilogram
Net weight 5.5 Kilogram
Volume 30.821 Liter
EAN 5702424681913

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
Description Acoustic hood for scroll compressor S175-S185
Family Acoustic hood
In scope of WEEE and contain batteries No
Packing format Single pack
Packing quantity 1
Product group Compressors Accessories
Product Name Description Acoustic hood
REACH Candidate List substances No
Type Scroll
UL evaluated Yes
Usage SM/SZ175.185

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality