Electrical component, MCI

7705006

Electronic soft start kit, MCI 15 C

Product details

Gross weight 0.671 Kilogram
Net weight 0.67 Kilogram
Volume 1.653 Liter
EAN 5702428802499

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
Description Electronic soft start kit, MCI 15 C
Family Electrical component
In scope of WEEE and contain batteries No
Packing format Single pack
Packing quantity 1
Product group Compressors Accessories
Product Name Description Electrical component
Type MCI
UL evaluated Yes
Usage MT(Z)018-081, MPZ038-068
SH090
SM/SZ084-110

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality