Electrical component, Starting kit

7701021

CSR starting kit, 15 µF, 10 µF, 98 µF

Product details

Gross weight 0.7 Kilogram
Net weight 0.48 Kilogram
Volume 2.668 Liter
EAN 5702428587174

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
Description CSR starting kit, 15 µF, 10 µF, 98 µF
Family Electrical component
In scope of WEEE and contain batteries No
Packing format Multi pack
Packing quantity 4
Product group Compressors Accessories
Product Name Description Electrical component
Type Starting kit
UL evaluated Yes
Usage MT(Z) 018-1
NTZ 048-1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality