Accessories, DEVItemp™ accessories

23804529

Heat.ele10KW 400V 3333W 3750MM t8,5/A304, Used for product: DEVItemp™

Product details

Gross weight 0.97 Kilogram
Net weight 0.96 Kilogram
Volume 2.537 Liter
EAN 5703464001730

 

Application Other heating
Approval CE
CE evaluated Yes
Certification company CE
Description Heat.ele10KW 400V 3333W 3750MM t8,5/A304
EEE category 5 small equipment (any external dimension 50 cm)
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 275 mm
Package height [mm] 45 mm
Package width [mm] 205 mm
Product description Heat.elem.10KW 400V 3333W
Product group Accessories
Supply voltage [V] AC 400 V
Supply voltage [V] AC [max] 420 V
Supply voltage [V] AC [min] 380 V
Type DEVItemp™ accessories
UNSPSC CODE 40101830
Used for product DEVItemp™

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality