Accessories, Dry Mount Elements

19911110

DEVIdry X25, Extension cord, Used for product: DEVIdry™

Product details

Gross weight 0.12 Kilogram
Net weight 0.119 Kilogram
Volume 0.88 Liter
EAN 5703466177945

 

Application Floor heating
Approval CE
Cable length [m] 0.25 m
CE evaluated Yes
Certification company CE
China RoHS compliance Out of scope
Description DEVIdry X25, Extension cord
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 200 mm
Package height [mm] 40 mm
Package width [mm] 110 mm
Product description DEVIdry™ X25
Product group Accessories
Supply voltage [V] AC 230 V
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 220 V
Type Dry Mount Elements
UK RoHS compliance Out of scope
UNSPSC CODE 40101830
Used for product DEVIdry™
Warranty [Year] 5
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality