Accessories, Connection kits resistive cables

19806401

DEVIcrimp f.DFH-15+DPH-10 Connection box

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 0.05 Kilogram
Net weight 0.05 Kilogram
Volume 1.088 Liter
EAN 5703466071830

 

Approval CE
CE evaluated Yes
Certification company CE
China RoHS compliance Out of scope
Description DEVIcrimp f.DFH-15+DPH-10 Connection box
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 170 mm
Package height [mm] 20 mm
Package width [mm] 320 mm
Packing quantity 1
Product description Con. kit DPH-10, cable/box
Product group Accessories
Type Connection kits resistive cables
UK RoHS compliance Out of scope
UNSPSC CODE 40101830
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality