Accessories, Connection kits resistive cables

19805085

Tape aluminium 50mmx45m

Product details

Gross weight 420 Gram
Net weight 420 Gram
Volume 0.744 Liter
EAN 5703466248669

 

China RoHS compliance Out of scope
Description Tape aluminium 50mmx45m
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Package depth [mm] 125 mm
Package height [mm] 50 mm
Package width [mm] 125 mm
Packing quantity 1
Product group Accessories
Type Connection kits resistive cables
UK RoHS compliance Out of scope
UNSPSC CODE 40101830

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality