Valve Block, FOR 5 VDH/VDHT 3/2

180L0263

MANIFOLD CETOP 3-5F 3/2

Product details

Gross weight 8.336 Kilogram
Net weight 7.924 Kilogram
Volume 11.907 Liter
EAN 5715162674772

 

Body material AISI 304
China RoHS compliance Out of scope
Connection standard BSP
Connection type Thread
Description MANIFOLD CETOP 3-5F 3/2
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Inlet connection size [in] 1/2 in
Outlet connection size [in] 3/8 in
Product description Valve Block
Product group Valve
Serviceable Yes
Type Block for VDH/VDHT 3/2
Type designation FOR 5 VDH/VDHT 3/2
UK RoHS compliance Out of scope
Used for product VDH/VDHT 3/2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality