PAHT G pumps, PAHT G 256 Ex

180B6190

Flow [gpm] [Max]: 59.900, Flow [l/min] [Max]: 294.40, Outlet pressure [barg] [Max]: 120, Outlet pressure [psig] [Max]: 1740, Speed [rpm] [Max]: 1250, Speed continuous [rpm] [Min]: 700, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6

Product details

Gross weight 122.85 Kilogram
Net weight 107.755 Kilogram
Volume 91.176 Liter
EAN 5715162670095

 

Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Ambient temperature [°F] [max] 122 °F
Ambient temperature [°F] [min] 32 °F
ATEX compliance Ex II 2G cb T6 / Ex II 3G c T6
Body material AISI 316
China RoHS compliance Out of scope
Country of origin Denmark
Description PAHT G 256 EX
Displacement [cm³/rev] 256 cm³/rev
Displacement [in³/rev] 15.6 in³/rev
Drain connection size [in] 1/4 in
Drain connection standard BSPP
Drain connection type Thread
EU RoHS compliance Out of scope
Flow [gpm] [Max] 59.9 gal/min
Flow [gpm] [Min] 23.3 gal/min
Flow [l/min] [Max] 294.4 l/min
Flow [l/min] [Min] 89.6 l/min
In scope of WEEE and contain batteries No
Inlet connection size (metric) M60
Inlet connection standard Metric
Inlet connection type Thread
Inlet pressure [barg] [Max] 6 barg
Inlet pressure [barg] [Min] 2 barg
Inlet pressure [psig] [Max] 87 psig
Inlet pressure [psig] [Min] 29 psig
Inlet pressure peak [barg] [Max] 10 barg
Inlet pressure peak [psig] [Max] 145 psig
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 122 °F
Media temperature [°F] [Min] 36 °F
Outlet connection size (metric) M60
Outlet connection standard Metric
Outlet connection type Thread
Outlet pressure [barg] [Max] 120 barg
Outlet pressure [barg] [Min] 30 barg
Outlet pressure [psig] [Max] 1740 psig
Outlet pressure [psig] [Min] 435 psig
Outside dimensions of packaging LxWxH [in] 22x13,2x18,3
Outside dimensions of packaging LxWxH [mm] 562x336x466
Product description PAHT G pumps
Product group Pump
REACH Candidate List substances No
Seal Material NBR
Serviceable Spare parts PAHT G 256/308
Sound pressure level [dB(A)] 82 dBA
Speed [rpm] [Max] 1250 rpm
Speed [rpm] [Min] 450 rpm
Speed continuous [rpm] [Min] 700 rpm
Type PAHT G 256-308
Type designation PAHT G 256 Ex
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality