PAH pumps, PAH 25 Ex

180B6136

Flow [gpm] [Max]: 11.100, Flow [l/min] [Max]: 42.70, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6

Product details

Gross weight 20.973 Kilogram
Net weight 16.06 Kilogram
Volume 20.655 Liter
EAN 5715162030318

 

Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Ambient temperature [°F] [max] 122 °F
Ambient temperature [°F] [min] 32 °F
ATEX compliance Ex II 2G cb T6 / Ex II 3G c T6
Body material AISI 304
China RoHS compliance Out of scope
Description PAH 25 Ex
Displacement [cm³/rev] 25 cm³/rev
Displacement [in³/rev] 1.53 in³/rev
Drain connection size [in] 1/4 in
Drain connection standard BSPP
Drain connection type Thread
EU RoHS compliance Out of scope
Flow [gpm] [Max] 11.1 gal/min
Flow [gpm] [Min] 3.8 gal/min
Flow [l/min] [Max] 42.7 l/min
Flow [l/min] [Min] 14.9 l/min
In scope of WEEE and contain batteries No
Inlet connection size [in] 1 1/4 in
Inlet connection standard BSPP
Inlet connection type Thread
Inlet pressure [barg] [Max] 4 barg
Inlet pressure [barg] [Min] 0 barg
Inlet pressure [psig] [Max] 58 psig
Inlet pressure [psig] [Min] 0 psig
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 122 °F
Media temperature [°F] [Min] 36 °F
Outlet connection size [in] 3/4 in
Outlet connection standard BSPP
Outlet connection type Thread
Outlet pressure [barg] [Max] 160 barg
Outlet pressure [barg] [Min] 30 barg
Outlet pressure [psig] [Max] 2320 psig
Outlet pressure [psig] [Min] 435 psig
Outside dimensions of packaging LxWxH [in] 11,8x10,6x10
Outside dimensions of packaging LxWxH [mm] 300x270x255
Product description PAH pumps
Product group Pump
REACH Candidate List substances No
Seal Material NBR
Serviceable Yes
Sound pressure level [dB(A)] 79 dBA
Speed [rpm] [Max] 1800 rpm
Speed [rpm] [Min] 700 rpm
Speed continuous [rpm] [Min] 700 rpm
Type PAH 20-32
Type designation PAH 25 Ex
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality