APP pumps, APP 30/1200

180B3060

Flow [gpm] [Max]: 136.200, Flow [l/min] [Max]: 524.00, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 1200, Speed [rpm] [Min]: 700, ATEX compliance: No

Product details

Gross weight 121.6 Kilogram
Net weight 105 Kilogram
Volume 91.086 Liter
EAN 5715162667583

 

Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Ambient temperature [°F] [max] 122 °F
Ambient temperature [°F] [min] 32 °F
ATEX compliance No
Body material Duplex
China RoHS compliance Out of scope
Country of origin Denmark
Description Pump for sea- or brackish water
Displacement [cm³/rev] 444 cm³/rev
Displacement [in³/rev] 27.09 in³/rev
Drain connection size [in] 1/4 in
Drain connection standard BSPP
Drain connection type Thread
EU RoHS compliance Out of scope
Flow [gpm] [Max] 136.2 gal/min
Flow [gpm] [Min] 78.5 gal/min
Flow [l/min] [Max] 524 l/min
Flow [l/min] [Min] 302 l/min
Flow [m³/h] [Max] 31.4 m³/h
Flow [m³/h] [Min] 18.1 m³/h
In scope of WEEE and contain batteries No
Inlet connection size (metric) M60
Inlet connection standard Metric
Inlet connection type Thread
Inlet pressure [barg] [Max] 5 barg
Inlet pressure [barg] [Min] 2 barg
Inlet pressure [psig] [Max] 72.5 psig
Inlet pressure [psig] [Min] 29 psig
Inlet pressure peak [barg] [Max] 10 barg
Inlet pressure peak [psig] [Max] 145 psig
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 122 °F
Media temperature [°F] [Min] 36 °F
Outlet connection size (metric) M60
Outlet connection standard Metric
Outlet connection type Thread
Outlet pressure [barg] [Max] 83 barg
Outlet pressure [barg] [Min] 10 barg
Outlet pressure [psig] [Max] 1200 psig
Outlet pressure [psig] [Min] 145 psig
Outside dimensions of packaging LxWxH [in] 22x13,2x18,3
Outside dimensions of packaging LxWxH [mm] 562x336x466
Product description APP pumps
Product group Pump
REACH Candidate List substances No
Seal Material NBR
Serviceable Yes
Sound pressure level [dB(A)] 85 dBA
Speed [rpm] [Max] 1200 rpm
Speed [rpm] [Min] 700 rpm
Speed continuous [rpm] [Min] 700 rpm
Type APP 21-30
Type designation APP 30/1200
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality