Accessories, Connection kits resistive cables

18055442

DEVIcrimp assembly kit GB, Used for product: DEVIbasic™ 20S; DEVIsport™Drum; DEVIbasic™ 10S; DEVIbasic™Drum

Product details

Gross weight 0.061 Kilogram
Net weight 0.06 Kilogram
Volume 1.104 Liter
EAN 5703466003435

 

Application Sport fields
Floor heating
Cold store
Approval CE
CE evaluated Yes
Certification company CE
China RoHS compliance Out of scope
Description DEVIcrimp assembly kit GB
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 230 mm
Package height [mm] 160 mm
Package width [mm] 30 mm
Packing quantity 1
Product description DEVIcrimp™ kit 1-cond.
Product group Accessories
Type Connection kits resistive cables
UK RoHS compliance Out of scope
UNSPSC CODE 40101830
Used for product DEVIbasic™ 10S
DEVIbasic™ 20S
DEVIbasic™Drum
DEVIsport™Drum
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality