Product details

Gross weight 540.8 g
Net weight 539.8 g
Volume 0 l

ACCESSORIES FC 100 SERIES

Enclosure (E5S) IP54/Type12,N3R Rdy+Heat
(C5D) SSBackChl IP54/Type12-D1
(C54) SS BackChnl IP54/Type 12
(C21) SS BackChnl IP21/Type 1
(C2D) SS BackChl IP21/Type1-D1
(E5D) IP54/Type 12 -D1 frame
(E54) IP54 / Type 12
(E21) IP21 / Type 1
(H54) IP54/Type 12 +Space Heat
(H21) IP21/Type 1 + Space Heat
(E2D) IP21 / Type 1 D1 Frame
Frame Size D5H

ACCESSORIES FC 103 SERIES

Enclosure (E5S) IP54/Type12,N3R Rdy+Heat
(C21) SS BackChnl IP21/Type 1
(C54) SS BackChnl IP54/Type 12
(C5D) SSBackChl IP54/Type12-D1
(C2D) SS BackChl IP21/Type1-D1
(E21) IP21 / Type 1
(E54) IP54 / Type 12
(E5D) IP54/Type 12 -D1 frame
(E2D) IP21 / Type 1 D1 Frame
(H21) IP21/Type 1 + Space Heat
(H54) IP54/Type 12 +Space Heat
Frame Size D5H

ACCESSORIES FC 200 SERIES

Frame Size D5H

ACCESSORIES FC 300 SERIES

Frame Size D5H

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality