Product details

Gross weight 499.67 kg
Net weight 498.287 kg
Volume 0 l

ACCESSORIES FC 100 SERIES

Enclosure (C21) SS BackChnl IP21/Type 1
(C54) SS BackChnl IP54/Type 12
(C2H) IP21/Type 1 + S Heater
(C5M) SSBackChl IP54/Type12+MS
(C2M) SS BackChl IP21/Type1+MS
Frame Size D2H

ACCESSORIES FC 103 SERIES

Enclosure (C21) SS BackChnl IP21/Type 1
(C54) SS BackChnl IP54/Type 12
(C2H) IP21/Type 1 + S Heater
(C5M) SSBackChl IP54/Type12+MS
(C2M) SS BackChl IP21/Type1+MS
Frame Size D2H

ACCESSORIES FC 200 SERIES

Frame Size D2H

ACCESSORIES FC 300 SERIES

Frame Size D2H

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality