Product details

Gross weight 5.876 kg
Net weight 5.367 kg
Volume 0 l

ACCESSORIES FC 100 SERIES

Enclosure (C21) SS BackChnl IP21/Type 1
(C2H) IP21/Type 1 + S Heater
(C5M) SSBackChl IP54/Type12+MS
(C2M) SS BackChl IP21/Type1+MS
Frame Size D1H

ACCESSORIES FC 103 SERIES

Enclosure (C21) SS BackChnl IP21/Type 1
(C2H) IP21/Type 1 + S Heater
(C5M) SSBackChl IP54/Type12+MS
(C2M) SS BackChl IP21/Type1+MS
Frame Size D1H

ACCESSORIES FC 200 SERIES

Frame Size D1H

ACCESSORIES FC 300 SERIES

Frame Size D1H

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality