Cooling Kit, in btm/out top, 2000mm, D4h

176F3630

Rittal option ventilation accessories for ventilation of an FC New
Generation D-Frame, housing size D4h over control cabinet base and roof.
Only suitable for control cabinet H 2000 mm.
Contains components / assembly parts for lower and upper air ducts
including seals and fastening material. Incl. Assembly drawing 177R0457

Product details

Gross weight 19 kg
Net weight 18 kg
Volume 0 l
EAN 5710107671779

ACCESSORIES FC 100 SERIES

Frame Size D4H

ACCESSORIES FC 103 SERIES

Frame Size D4H

ACCESSORIES FC 200 SERIES

Frame Size D4H

ACCESSORIES FC 300 SERIES

Frame Size D4H

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality