kit,cooling,in bottm out back,ss,d2h d4h

176F3528

Cooling air entry bottom / Cooling air exit top
For frame-sizes D2h and D4h

Product details

Gross weight 99.61 kg
Net weight 99.33 kg
Volume 0 l

ACCESSORIES FC 100 SERIES

Enclosure (C20) IP20 / Chassis
(C21) SS BackChnl IP21/Type 1
(C54) SS BackChnl IP54/Type 12
(C5M) SSBackChl IP54/Type12+MS
(C2M) SS BackChl IP21/Type1+MS
Frame Size D4H
D2H

ACCESSORIES FC 103 SERIES

Enclosure (C20) IP20 / Chassis
(C21) SS BackChnl IP21/Type 1
(C54) SS BackChnl IP54/Type 12
(C5M) SSBackChl IP54/Type12+MS
(C2M) SS BackChl IP21/Type1+MS
Frame Size D4H
D2H

ACCESSORIES FC 200 SERIES

Enclosure (C20) IP20 / Chassis
(C21) SS BackChnl IP21/Type 1
(C54) SS BackChnl IP54/Type 12
(C5M) SSBackChl IP54/Type12+MS
(C2M) SS BackChl IP21/Type1+MS
Frame Size D4H
D2H

ACCESSORIES FC 300 SERIES

Enclosure (C20) IP20 / Chassis
(C21) SS BackChnl IP21/Type 1
(C54) SS BackChnl IP54/Type 12
(C5M) SSBackChl IP54/Type12+MS
(C2M) SS BackChl IP21/Type1+MS
Frame Size D4H
D2H

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality