Product details

Gross weight 1058 g
Net weight 887 g
Volume 0 l

ACCESSORIES FC 100 SERIES

Enclosure (C20) IP20 / Chassis
(C21) SS BackChnl IP21/Type 1
(C54) SS BackChnl IP54/Type 12
(C5M) SSBackChl IP54/Type12+MS
(C2M) SS BackChl IP21/Type1+MS
Frame Size D3H
D1H

ACCESSORIES FC 103 SERIES

Enclosure (C20) IP20 / Chassis
(C21) SS BackChnl IP21/Type 1
(C54) SS BackChnl IP54/Type 12
(C5M) SSBackChl IP54/Type12+MS
(C2M) SS BackChl IP21/Type1+MS
Frame Size D3H
D1H

ACCESSORIES FC 200 SERIES

Enclosure (C20) IP20 / Chassis
(C54) SS BackChnl IP54/Type 12
(C2J) IP21/ Type 1 Cool +SHeat
(C5M) SSBackChl IP54/Type12+MS
(C2M) SS BackChl IP21/Type1+MS
Frame Size D3H
D1H

ACCESSORIES FC 300 SERIES

Enclosure (C20) IP20 / Chassis
(C21) SS BackChnl IP21/Type 1
(C54) SS BackChnl IP54/Type 12
(C5M) SSBackChl IP54/Type12+MS
(C2M) SS BackChl IP21/Type1+MS
Frame Size D3H
D1H

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality