MCE101A80R0P570RE21TAW

175U3452

MCE101A80R0P570RE21TAW
10% - ED braking resistor
Resistance: 80 ohms
Braking power at 100% ED: 570 W.
Protection class: IP 21
HxWxD: 330x124x120 mm
Weight: 3 kg
Drawing number: 914CBR-VxxxDT

Product details

Gross weight 2 kg
Net weight 2 kg
Volume 7.038 l
EAN 5710107612826

Brake Resistor

Product Series New Resistors

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality