MCE101A270RP570RE54CAW

175U3311

MCE101A270RP570RE54CAW
40% - ED braking resistor
Resistance: 270 ohms
Braking power at 100% ED: 570 W.
Protection class: IP 54
HxWxD: 330x124x120 mm
Weight: 3.0 kg
Drawing number: 914CBR-VxxxCT

Product details

Gross weight 3 kg
Net weight 3 kg
Volume 4.91 l
EAN 5710107613779

Brake Resistor

Product Series New Resistors

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality