MCE101C28R0P6K00E20BAW

175U3237

MCE101C28R0P6K00E20BAW
40% - ED braking resistor
Resistance: 28 ohms
Braking power at 100% ED: 6 kW
Protection class: IP 20
HxWxD: 300x530x480 mm
Weight: 19 kg
Drawing number: 917CM15

Product details

Gross weight 20 kg
Net weight 20 kg
Volume 0.763 l
EAN 5710107613977

Brake Resistor

Product Series New Resistors

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality