MCE101A56R0P2K80E21TAW

175U3146

Type code: MCE101A56R0P2K80E21TAW
Protection class: IP 21
Resistance: 56 ohms
Braking power at 100% ED: 2.8 kW
Braking power at ED 10%: 35 kW
Braking power at 40% ED: 8.7 kW
Drawing number: 914CBT-HxxxDHT

Product details

Gross weight 13 kg
Net weight 13 kg
Volume 17.16 l
EAN 5710107614660

Brake Resistor

Product Series New Resistors

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality