Add Warranty
Product has been added to the cart
175U1940 has been added to the cart
Please choose a warranty from the list below to apply it to your drive. Remember, you can only select one warranty, and if you have multiple drives, the same warranty will be attached to each drive. Please note that you will not be able to change the quantity of your drives after attaching the warranty.
We are currently loading the warranties for you. It won't take long!
You can either try again later or reach out to our Customer Service team for further assistance.
Delete list
Delete products
Rename list
Create new list
Copy Products
Extend expiry date
Edit comment
Add comment
brake res,620 ohm/0.26kw,40% duty
- Photos :
- Drawing :
- Videos :
175U1940
This product has been discontinued.
Type: ZRF 55/220 051 620R
for VLT types: 5001 / FC300 PK75 (380-480 / 500V)
Nominal power: ,, 0.26kW ,,
Resistance value: ,, 620Ohm ,,
Braking power: ,,,,
40% ED / cycle 120s ,, 1,0kW ,,
,,,,
Protection class: ,, IP20 ,,
Housing dimensions HxWxD: ,, 120 x 98 x 354mm ,,
Weight: ,, 2.1kg ,,