MCD202022T4CV3
175G5212
MCD202022T4CV3
VLT® Compact Starter MCD 202
22 kW 48A:4-6: 354
Three phase, 200-440 VAC
Control voltage: 110/240 VAC or 440 VAC
(A) A-Frame
Model code:
MCD202022T4CV3
VLT® Compact Starter MCD 200 from Danfoss includes two
families of soft starters in the power range 7.5–110 kW.
The series offers easy DIN rail mounting for sizes up to 30 kW,
2-wire or 3-wire start/stop control and excellent starting
duty (4 x Ie for 6 seconds).
Heavy starting rating at 4x Ie for 20 seconds.
Compatible with grounded delta power systems.