MCD201015T6CV3

175G5188

MCD201015T6CV3

MCD201015T6CV3
VLT® Compact Starter MCD 201
15 kW 34A:4-6: 354
Three phase, 200-575 VAC
Control voltage: 110/240 VAC or 440 VAC
(A) A-Frame

Model code: MCD201015T6CV3

Product details

Gross weight 2.1 kg
Net weight 2.1 kg
Volume 0 l
EAN 5702427098282

VLT® COMPACT STARTER MCD200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD VLT® Soft Starter MCD
MCD Series 201 201
Power Rating 015 15 kW 34A:4-6: 354
Phase T Three phase
Mains Voltage 6 200-575 VAC
Control Supply Voltage CV3 110/240 VAC or 440 VAC
Frame Size A (A) A-Frame
Typecode Part 1 MCD201015T6CV3
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD201015T6CV3
ECCN EU EAR99
ECCN US EAR99
Calculated Gross Weight [kg] 2.7
Calculated Net Weight [kg] 2.2
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality