Accessories, DEVItemp™ accessories

14603203

5 STEP SWITCH 5CH/71-A48 F. DEVITEMP TP1, Used for product: DEVItemp™

Product details

Gross weight 0.07 Kilogram
Net weight 0.069 Kilogram
Volume 0.309 Liter
EAN 5703435000755

 

Approval CE
CE evaluated Yes
Certification company CE
Description 5 STEP SWITCH 5CH/71-A48 F. DEVITEMP TP1
EEE category 5 small equipment (any external dimension 50 cm)
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 75 mm
Package height [mm] 75 mm
Package width [mm] 55 mm
Product description 5 step switch 5CH/71-A48
Product group Accessories
Type DEVItemp™ accessories
UNSPSC CODE 40101830
Used for product DEVItemp™
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality