Accessories, DEVItemp™ accessories

14601058

Wing DEVItemp 3 KW, Used for product: DEVItemp™

Product details

Gross weight 0.1 Kilogram
Net weight 0.099 Kilogram
Volume 2.188 Liter
EAN 5703464008449

 

Description Wing DEVItemp 3 KW
EEE category 5 small equipment (any external dimension 50 cm)
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 250 mm
Package height [mm] 35 mm
Package width [mm] 250 mm
Product description Fan 230-19]] TP1 A0-230-19
Product group Accessories
Type DEVItemp™ accessories
UNSPSC CODE 40101830
Used for product DEVItemp™

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality