Distribution unit SG

145H0912

Stainless steel manifold, 12 loops

Product details

Gross weight 9.8 Kilogram
Net weight 9.8 Kilogram
Volume 62.016 Liter
EAN 5702424302016

 

Application type Distribution units
CE evaluated Yes
Connection direction Top
Control No control
Description Stainless steel manifold, 12 loops
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
HE connection size 3/4"
HE connection type G ext. thread
In scope of WEEE and contain batteries No
Number of connections 2
Number of floor heating manifold connections 12
Pressure nominal primary [bar] 6 bar
Product group Distribution units
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 60 °C
Type Distribution unit SG
Version Right

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality