VX Solo II HWP, ECL 110, Type 1, Heating controller name: TC200

145F4037

Product Type: VX Solo II HWP, ECL 110, Type 1, 16 bar, 110 °C, Thermostatic - TC200/VS2

Product details

Gross weight 40 Kilogram
Net weight 38 Kilogram
EAN 5714279483833

 

Application type Indirect Heating & Primary connections for DHW cylinder
Capacity [kW] 20 kW
China RoHS compliance Out of scope
Connection direction Top and bottom
Description VX Solo II HWP, VS2/TC200, Type 1
DHW tank circuit - control No control
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Heating circuit - control Thermostatic - TC200/VS2
Heating control type Thermostatic
Heating controller name TC200
Heating HEX type XB06H-1 26
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 1
Supply temperature construction [˚C] 110 °C
Type VX Solo II HWP, ECL 110

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality