EvoFlat MSS, Type 3, 10 bar, 95 °C, DHW controller name: TPC-M, Thermostat

145B1717

EvoFlat MSS 3, Fully insulated with Zonevalve and HTC

Product details

Gross weight 15.8 Kilogram
Net weight 14.6 Kilogram
EAN 5702424653392

 

Additional information EPP Insulated front cover
Zone valve
Application type Direct Heating with mixing & Instantaneous DHW
China RoHS compliance Out of scope
Connection direction Bottom
Cover material White-lacquered In wall
Cover option Extra
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 155 mm
Depth without cover [mm] 150 mm
Description EvoFlat MSS 3, Fully insulated with Zonevalve and HTC
DH connection size 3/4"
DH connection type external thread
DH pipe size Ø18
DHW capacity [kW] 55 kW
DHW circulation Without
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name TPC-M
DHW HEX type XB06H+1 60
DHW pipe size Ø18
Differential pressure controller Integrated
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating circuit - pump brand Wilo
Floor heating circuit - pump type Wilo Yonos Para 15/6
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating capacity [kW] [Max] 15 kW
Heating capacity [kW] [Min] 10 kW
Heating circuit - control Thermostat
Heating control type Thermostatic + Differential pressure
Heating controller name FTC
HEX heating brazing material Copper
HEX heating gasket material EDPM
HEX heating type Brazed
In scope of WEEE and contain batteries No
Insulation material EPP cover
Number of households [Min] 1
Package depth [mm] 600 mm
Package height [mm] 160 mm
Package width [mm] 800 mm
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 3
Supply temperature construction [˚C] 95 °C
Type EvoFlat MSS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality