Substations, DSA1 WALL, 1F-1 + ST, 30 kW, Heating controller name: ECL310

144G5940

DSA 1F-1 WALL

Product details

Gross weight 60 Kilogram
Net weight 40 Kilogram
EAN 5715162743133

 

Allowed temperature [˚C] [Min] 2 °C
Application District Heating
Application type Indirect Heating
Approval CE
Capacity [kW] 30 kW
Category name Indirect heating substations
CE evaluated Yes
Connection direction primary and secondary Left / Right
Contain batteries No
Cover material White-lacquered steel sheet
Cover option Yes
Delta P primary without heat meter [bar] [Min] 0.47 bar
Depth with cover [mm] 650 mm
Depth without cover [mm] 650 mm
Description DSA 1F-1 WALL
DH connection size DN25
DH connection type external thread
DH pipe size DN25
DHW circulation No
Differential pressure primary [bar] [Max] 12 bar
Flow primary [m3/h] [Max] 0.49 m³/h
Flow secondary [m3/h] [Max] 1.32 m³/h
HE connection size DN25
HE connection type internal thread
HE pipe size DN20
Heating control type Electronic
Heating controller name ECL310
Heating HEX type XB37L-10
Heating pump brand Grundfos
Heating pump type Alpha 2L 25-60
Height with cover [mm] 1200 mm
Height without cover [mm] 1200 mm
HEX DHW alloy 1.4404
HEX DHW brazed/gasketed material Copper
HEX heating alloy 1.4404
HEX heating brazed/gasketed material Brazed copper
Insulation material EPP
Manufacturer's name Danfoss
Number of households [Max] 2
Number of households [Min] 1
Package depth [mm] 800 mm
Package height [mm] 800 mm
Package width [mm] 1200 mm
PED category § 4.3
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 10 bar
Pressure primary [bar] [Max] 16 bar
Pressure secondary [bar] [Max] 10 bar
Product group Substations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Substation version 1F-1 + ST
Supply temperature construction [˚C] 130 °C
Supply voltage [V] AC 230 V
Type DSA1 WALL
Width with cover [mm] 650 mm
Width without cover [mm] 650 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality