Heating Cables, DEVIsnow™ 30T, 30 W/m, 1.00 m, Supply voltage [V] AC: 400

140F9992

Cable type: Twin conductor, Product version: Drum, Heating principle: Serial resistive, Application: Roof frost protection; Ground ice and snow melting

Product details

Gross weight 1.001 Kilogram
Net weight 1.001 Kilogram
Volume 0.001 Liter
EAN 5703466212776

 

Application Ground ice and snow melting
Roof frost protection
Cable length [m] 1 m
Cable output [W/m] 30 W/m
Cable type Twin conductor
EPD available Yes
Heating principle Serial resistive
In scope of WEEE and contain batteries No
Product group Heating Cables
Product version Drum
REACH Candidate List substances No
Supply voltage [V] AC 400 V
Type DEVIsnow™ 30T

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality