Thermostats, DEVIreg™ Hotwater

140F1133

DEVIreg™ Hotwater

Product details

Gross weight 1.2 Kilogram
Net weight 0.512 Kilogram
Volume 3.08 Liter
EAN 5703466249680

 

Application Domestic hot water
Approval CE
EAC
Ball pressure test temperature [°C] 125 °C
Battery backup Yes
CE evaluated Yes
Certification company CE
EAC
Colour Black
Depth [mm] 70 mm
Description DEVIreg™ Hotwater
DIN mounting Yes
Display (Yes/No) Yes
Display type LCD
Element IP Class 40
EU RoHS compliance Yes
Height [mm] 110 mm
In scope of WEEE and contain batteries No
Operating temperature [°C] [max] 60 °C
Operating temperature [°C] [min] -20 °C
Package depth [mm] 70 mm
Package height [mm] 122 mm
Package width [mm] 138 mm
Product group Thermostats
REACH Candidate List substances No
Resistive load max [A] 32 A
Sensor type NTC
Storage temperature [°C] [Max] 85 °C
Storage temperature [°C] [Min] -30 °C
Type DEVIreg™ Hotwater
Warranty [Year] 2
Warranty type 2-year product warranty
Width [mm] 138 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality