Heating Cables, DEVIbasic™ 20S, 20 W/m, 131.00 m, Supply voltage [V] AC: 230

140F0225

Cable type: Single conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Sport fields; Floor heating

Product details

Gross weight 6.493 Kilogram
Net weight 6.429 Kilogram
Volume 21.157 Liter
EAN 5703466202388

 

Application Sport fields
Floor heating
Cold store
Approval CE
UkrTEST
EAC
Bending diameter [mm] [Min] 35 mm
Cable diameter [mm] 5.5 mm
Cable length [m] 131 m
Cable on drum No
Cable output [W/m] 20 W/m
Cable resistance [Ohm] 20
Cable screen Copper braid
Cable type Single conductor
CE evaluated Yes
Certification company NEMKO
UkrTEST
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 1
Cold lead length [m] 3 m
Cold lead quantity 2
Cold lead size [mm²] 2.5 mm²
Cold lead type DSWA
Conductor insulation XLPE
Cut to length No
Deformation strength [N] 600 N
Description DEVIbasic 20S 131M 2640W 230V
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Yes
Flame retardant Yes
Heating output [W] 2640 W
Heating principle Serial resistive
In scope of WEEE and contain batteries No
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Non operating temperature [°C] [Max] 90 °C
Operating temperature [°C] [max] 60 °C
Outer sheath PVC
Outer sheath colour Red
Package depth [mm] 380 mm
Package height [mm] 120 mm
Package width [mm] 380 mm
Product group Heating Cables
Product version Ready-made
Pulling strength [N] 120 N
REACH Candidate List substances No
Screen braided coverage [%] [Min] 70 %
Supply voltage [V] AC 230 V
Type DEVIbasic™ 20S
UK RoHS compliance Yes
UNSPSC CODE 26121601
UV Protected No
Warranty [Year] 20
Warranty type 20-year full service warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality