7DA-103060-000142088

137U1749

NXA10306-A0T02SG-A1A2000000+MASG+ARFIFF03+GSSE+EMAR
Vacon Active Front-End Unit
525 – 690 Vac (640-1100 Vdc), 1030 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 13 INU
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXA10306-A0T02SG-A1A2000000+MASG+ARFIFF03+GSSE+EMAR

Product details

Gross weight 293 kg
Net weight 292 kg
Volume 0 l
EAN 5715253700854

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXA Active Front-End Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 1030 1030 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification 2 AFE module w/o LCL
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSSE Sea container package
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license +MASG Grid Converter license
Application +ARFIFF03 Grid Converter NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval +EMAR Marine Approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FI13 Frame 13 INU
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DA-103060
Typecode Part 2 -000142088
Salestext FI1310306-0T
Modelcode01 NXA10306-A0T02SG-
Modelcode02 A1A2000000
Modelcode03 +MASG
Modelcode04 +ARFIFF03+GSSE
Modelcode05 +EMAR
Calculated Net Weight [kg] 292
Calculated Gross Weight [kg] 293
Motor Power Low Overload [kW] 1194
Motor Power High Overload [kW] -
Dimensions WxHxD [mm] 708X1030X553
Continuous Current (NO) [A] 1030
Continuous Current (HO) [A] 920
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DA-103060
check if complete OK
#D/C
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality