7DI-177050-000141804

137U1497

NXI17705-A0T0ISG-A1AFB5BHE9+DCD3+ADFIF101
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 1770 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 3RO(NO)
D Slot: 3 temp meas channels
E Slot: 2-port ethernet
Manual: English
2xFrame 13 INU
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXI17705-A0T0ISG-A1AFB5BHE9+DCD3+ADFIF101

Product details

Gross weight 585 kg
Net weight 584 kg
Volume 0 l
EAN 5715253698144

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXI NXI Inverter Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 1770 1770 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B AF STO, ATEX therm
Option Slot C B5 3RO(NO)
Option Slot D BH 3 temp meas channels
Option Slot E E9 2-port ethernet
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license +DCD3 DC/DC converter; Uout,max>75%
Application +ADFIF101 Appl sw ADFIF101 NXP, NXI
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FI14 2xFrame 13 INU
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DI-177050
Typecode Part 2 -000141804
Salestext FI1417705-0T
Modelcode01 NXI17705-A0T0ISG-
Modelcode02 A1AFB5BHE9
Modelcode03 +DCD3
Modelcode04 +ADFIF101
Calculated Net Weight [kg] 584
Calculated Gross Weight [kg] 585
Motor Power Low Overload [kW] 1000
Motor Power High Overload [kW] 800
Dimensions WxHxD [mm] SEE DRAWING
Continuous Current (NO) [A] 1770
Continuous Current (HO) [A] 1600
ATEX Marking 1 ATEX: II (2) GD
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DI-177050
check if complete OK
#D/C
Help Counter 1
Plant from Orderline F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality