OGDSK231K131301L06RXTB1P2S9010H1B1801XXX

137N7700

OGDSK231K131301L06RXTB1P2S9010H1B1801XXX
VLT® OneGearDrive
Standard, max 2.3 KW (V210),
31.13, 30 mm, Mild steel,
With CSA/UL, Horiz., conn. up or down, 180V DC brake (400V AC),
Terminal Box

Model code: OGDSK231K131301L06RXTB1P2S9010H1B1801XXX

Product details

Gross weight 27 kg
Net weight 26 kg
Volume 0 l
EAN 5715253658230

VLT® ONEGEARDRIVE SERIES

Product View (Switch) GLBL Global (Standard)
Product Group OGD VLT® OneGearDrive®
Product Variant S Standard
Gear Type K Bevel Gear
Size 2 V210
Gear Ratio 31K13 31.13
Output Shaft Design 1 Hollow shaft
Output Shaft Size 30 30 mm
Output Shaft Material 1 Mild steel
Motor Size L06 max 2.3 KW (V210)
Reserved RX RX Reserved X
Motor Connection TB Terminal Box
Connector Position 1 Top
Installation Position P2 Horiz., conn. up or down
Surface Coating S Standard
RAL Color Code 9010 Standard white
Lubricants H1 Food grade oil
Brake B180 180V DC brake (400V AC)
CSA / UL 1 With CSA/UL
Reserved A X Reserved A
Reserved B X Reserved B
Reserved C X Reserved C
Typecode Part 1 OGDSK231K131301L06RXTB1P2
Typecode Part 2 S9010H1B1801XXX
Product Catalog NO_VIEW NO VIEW
Modelcode01 OGDSK231K131301L06RXTB1P2
Modelcode02 S9010H1B1801XXX
Calculated Gross Weight [kg] 27
Calculated Net Weight [kg] 26
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality