FC-302P22KT7P55H4BGCXOXSXXXXAXBPCXRXXDX

136L9129

Frequency converter
FC-302P22KT7P55H4BGCXOXSXXXXAXBPCXRXXDX
VLT® AutomationDrive FC-302
(P22K) 22 KW / 30 HP, Three phase
525 - 690 VAC *, IP55 / Type12 Backplate
RFI class A1 (C2)
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: B2
MCB-113 Ext. Relay Card, No D option
No A Option, MCB-105 Relay Card

Other options according to Model code

Model code: FC-302P22KT7P55H4BGCXOXSXXXXAXBPCXRXXDX

Product details

Gross weight 32.29 kg
Net weight 31.34 kg
Volume 144.67 l
EAN 5710108857097

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P22K (P22K) 22 KW / 30 HP
Phase T Three phase
Mains Voltage 7 525 - 690 VAC *
Possible rating issue WARN01 Possible Rating Issue:
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A O Metric thread cable entry
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BP MCB-105 Relay Card
C0 Option MCO CX No C0 option
C1 Option R MCB-113 Ext. Relay Card
C Option Software XX No software option
D Option DX No D option
Frame Size B2 B2
Typecode Part 1 FC-302P22KT7P55H4BGC
Typecode Part 2 XOXSXXXXAXBPCXRXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 22
Power 110% (NO) [KW] 30
Height [mm] 664,0
Width w/ no C options [mm] 243,0
Depth [mm] 261,0
Depth with Option A/B [mm] 261,0
kVA 32.3
Power Loss NO [W] 440
Power Loss NO [W] 440
Power Loss HO [W] 370
Power Loss HO [W] 370
Continuous Current (NO) [A] 36
Intermittent Current (NO) [A] 39.6
Continuous Current (NO) [A] 34
Intermittent Current (NO) [A] 37.4
Continuous Current (HO) [A] 28
Intermittent Current (HO) [A] 44.8
Continuous Current (HO) [A] 27
Intermittent Current (HO) [A] 43.2
Calculated Gross Weight [kg] 32.29
Calculated Net Weight [kg] 31.34
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Modelcode01 FC-302P22KT7P55H4BGC
Modelcode02 XOXSXXXXAXBPCXRXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality