OGDHK231K131I12L06RXS21P3A9010H1BXXX1XXX

136L5148

OGDHK231K131I12L06RXS21P3A9010H1BXXX1XXX
VLT® OneGearDrive
Hygienic, max 2.3 KW (V210),
31.13, 1 1/4 Inches, Stainless steel,
With CSA/UL, Vertical, motor up, Without brake,
Motor+plug+conn, no cable

Model code: OGDHK231K131I12L06RXS21P3A9010H1BXXX1XXX

Product details

Gross weight 26 kg
Net weight 25 kg
Volume 0.546 hl
EAN 5710108817411

VLT® ONEGEARDRIVE SERIES

Product View (Switch) GLBL Global (Standard)
Product Group OGD VLT® OneGearDrive®
Product Variant H Hygienic
Gear Type K Bevel Gear
Size 2 V210
Gear Ratio 31K13 31.13
Output Shaft Design 1 Hollow shaft
Output Shaft Size I1 1 1/4 Inches
Output Shaft Material 2 Stainless steel
Motor Size L06 max 2.3 KW (V210)
Reserved RX RX Reserved X
Motor Connection S2 Motor+plug+conn, no cable
Connector Position 1 Top
Installation Position P3 Vertical, motor up
Surface Coating A Aseptic
RAL Color Code 9010 Standard white
Lubricants H1 Food grade oil
Brake BXXX Without brake
CSA / UL 1 With CSA/UL
Reserved A X Reserved A
Reserved B X Reserved B
Reserved C X Reserved C
Typecode Part 1 OGDHK231K131I12L06RXS21P3
Typecode Part 2 A9010H1BXXX1XXX
Product Catalog NO_VIEW NO VIEW
Modelcode01 OGDHK231K131I12L06RXS21P3
Modelcode02 A9010H1BXXX1XXX
Calculated Gross Weight [kg] 26
Calculated Net Weight [kg] 25
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality