FC-280P22KT4E20H2BXCXXXSXXXXA8

136L2223

Frequency converter
FC-280P22KT4E20H2BXCXXXSXXXXA8
VLT® Midi Drive FC-280
22 kW / 30 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C3 (200/400V)
Brake chopper, No display
Coated PCB, Latest release
Integrated EtherCAT
Frame: K5
Other options according to Model code

Model code: FC-280P22KT4E20H2BXCXXXSXXXXA8

Product details

Gross weight 12.49 kg
Net weight 11.35 kg
Volume 61.56 l
EAN 5710108788025

VLT® Midi Drive FC 280

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Midi Drive FC-
Series 280 280
Power Size P22K 22 kW / 30 HP
Voltage T4 Three phase 380-480 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H2 EMC Cat C3 (200/400V)
Brake & Stop B Brake chopper
Display X No display
Coating C Coated PCB
Mains Option X No mains options
Adaptation A X No Adaption
Adaptation B X No Adaption
Special Version SXXX Latest release
Software Language Pack X Standard language pack
Control Card A8 Integrated EtherCAT
Frame Size K5 K5
Typecode Part 1 FC-280P22KT4E20H2BXC
Typecode Part 2 XXXSXXXXA8
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 11.8
Calculated Net Weight [kg] 11.5
Intermittent Current (HO) [A] 63.8
Intermittent Current (HO) [A] 63.8
Continuous Current (HO) [A] 42.5
Continuous Current (HO) [A] 40
Power Loss HO [W] 467.5
kVA 29.5
Power 160% (HO) [KW] 22
Height [mm] 410
Width w/ no C options [mm] 150
Depth [mm] 245
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-280P22KT4E20H2BXC
Modelcode02 XXXSXXXXA8
ECCN EU Y901
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality