136L2123
NXP00125-A5C1SSV-A1A2000000
NXP00125-A5C1SSV-A1A2000000
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 12 Amp,IP54/NEMA12
Alpha-numeric display
EMC C-class
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 04
B Slot: 2RO(NO/NC)
Other options according to Model code
The VACON® NX family of air-cooled and liquid-cooled drives is
designed for a broad range of demanding industrial applications.
It comprises wall-mounted, enclosed and system drives in the power
range 0.55 kW-5.3 MW.
Liquid-cooled variants are well-suited to applications where air
quality is critical, space is limited, and highly efficient heat
transfer is required.
VACON® NX drives deliver maximum motor control performance and
dynamics for both single-shaft machines and drive systems.
Configurable I/O and fieldbuses cater for any connectivity need.
You can customize drive functions to obtain cost savings and deeper
machine integration.