FC-280PK75T4E20H1BXCXXXSXXXXAY

135N1810

Frequency converter
FC-280PK75T4E20H1BXCXXXSXXXXAY
VLT® Midi Drive FC-280
0.75 kW / 1.0 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
Brake chopper, No display
Coated PCB, Latest release
Integrated POWERLINK
Frame: K1
Other options according to Model code

Model code: FC-280PK75T4E20H1BXCXXXSXXXXAY

Product details

Gross weight 3.16 kg
Net weight 2.73 kg
Volume 17.36 l
EAN 5710108179878

VLT® Midi Drive FC 280

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Midi Drive FC-
Series 280 280
Power Size PK75 0.75 kW / 1.0 HP
Voltage T4 Three phase 380-480 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H1 EMC Cat C1(200V)/C2(400V)
Brake & Stop B Brake chopper
Display X No display
Coating C Coated PCB
Mains Option X No mains options
Adaptation A X No Adaption
Adaptation B X No Adaption
Special Version SXXX Latest release
Software Language Pack X Standard language pack
Control Card AY Integrated POWERLINK
Frame Size K1 K1
Typecode Part 1 FC-280PK75T4E20H1BXC
Typecode Part 2 XXXSXXXXAY
Product Catalog GLBL Global (Standard)
Calculated Gross Weight [kg] 2.8
Calculated Net Weight [kg] 2.5
Intermittent Current (HO) [A] 3.5
Intermittent Current (HO) [A] 3.5
Continuous Current (HO) [A] 2.2
Continuous Current (HO) [A] 2.1
Power Loss HO [W] 30
kVA 1.5
Power 160% (HO) [KW] 0.75
Height [mm] 210
Width w/ no C options [mm] 75
Depth [mm] 168
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-280PK75T4E20H1BXC
Modelcode02 XXXSXXXXAY
ECCN EU X.A.I.003
ECCN US 3A999

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality