FCP106N1K1T4C66H1FSXXA00
134X1916
VLT® DriveMotor FCP 106
1.1 kW /1.5 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
Profibus DP V1
Frame: MH1
Model code:
FCP106N1K1T4C66H1FSXXA00
"VLT® DriveMotor FCP 106 is a standalone drive for
mounting on any standard induction or permanent magnet motor.
FCP 106 provides efficient control of motors in the
0.55 - 7.5 kW range with a wide range of standard
integrated pump and fan features.
Note: Order the FCP 106 Adapter Plate or FCP 106
Wall Mounting Plate separately as accessories."