OGDHK205K921402L06RXS31P3A9010H1BXXXXXXX

134X1642

OGDHK205K921402L06RXS31P3A9010H1BXXXXXXX
VLT® OneGearDrive
Hygienic, max 2.3 KW (V210),
5.92, 40 mm, Stainless steel,
Without CSA/UL, Vertical, motor up, Without brake,
plug+connector+5m cable

Model code: OGDHK205K921402L06RXS31P3A9010H1BXXXXXXX

Product details

Gross weight 26 kg
Net weight 25 kg
Volume 0.546 hl
EAN 5710108077518

VLT® ONEGEARDRIVE SERIES

Product View (Switch) GLBL Global (Standard)
Product Group OGD VLT® OneGearDrive®
Product Variant H Hygienic
Gear Type K Bevel Gear
Size 2 V210
Gear Ratio 05K92 5.92
Output Shaft Design 1 Hollow shaft
Output Shaft Size 40 40 mm
Output Shaft Material 2 Stainless steel
Motor Size L06 max 2.3 KW (V210)
Reserved RX RX Reserved X
Motor Connection S3 plug+connector+5m cable
Connector Position 1 Top
Installation Position P3 Vertical, motor up
Surface Coating A Aseptic
RAL Color Code 9010 Standard white
Lubricants H1 Food grade oil
Brake BXXX Without brake
CSA / UL X Without CSA/UL
Reserved A X Reserved A
Reserved B X Reserved B
Reserved C X Reserved C
Typecode Part 1 OGDHK205K921402L06RXS31P3
Typecode Part 2 A9010H1BXXXXXXX
Product Catalog NO_VIEW NO VIEW
Modelcode01 OGDHK205K921402L06RXS31P3
Modelcode02 A9010H1BXXXXXXX
Calculated Gross Weight [kg] 26
Calculated Net Weight [kg] 25
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality