OGDSK214K131301L06RXTB1P3S9010H1B180XXXX

134U9233

OGDSK214K131301L06RXTB1P3S9010H1B180XXXX
VLT® OneGearDrive
Standard, max 2.3 KW (V210),
14.13, 30 mm, Mild steel,
Without CSA/UL, Vertical, motor up, 180V DC brake (400V AC),
Terminal Box

Model code: OGDSK214K131301L06RXTB1P3S9010H1B180XXXX

Product details

Gross weight 28 kg
Net weight 27 kg
Volume 0.546 hl
EAN 5710108052812

VLT® ONEGEARDRIVE SERIES

Product View (Switch) GLBL Global (Standard)
Product Group OGD VLT® OneGearDrive®
Product Variant S Standard
Gear Type K Bevel Gear
Size 2 V210
Gear Ratio 14K13 14.13
Output Shaft Design 1 Hollow shaft
Output Shaft Size 30 30 mm
Output Shaft Material 1 Mild steel
Motor Size L06 max 2.3 KW (V210)
Reserved RX RX Reserved X
Motor Connection TB Terminal Box
Connector Position 1 Top
Installation Position P3 Vertical, motor up
Surface Coating S Standard
RAL Color Code 9010 Standard white
Lubricants H1 Food grade oil
Brake B180 180V DC brake (400V AC)
CSA / UL X Without CSA/UL
Reserved A X Reserved A
Reserved B X Reserved B
Reserved C X Reserved C
Typecode Part 1 OGDSK214K131301L06RXTB1P3
Typecode Part 2 S9010H1B180XXXX
Product Catalog NO_VIEW NO VIEW
Modelcode01 OGDSK214K131301L06RXTB1P3
Modelcode02 S9010H1B180XXXX
Calculated Gross Weight [kg] 28
Calculated Net Weight [kg] 27
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality