FC-280P3K0T4E20H1BXCXXXSXXXXA0
134U7718
Frequency converter
FC-280P3K0T4E20H1BXCXXXSXXXXA0
VLT® Midi Drive FC-280
3.0 kW / 4.0 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
Brake chopper, No display
Coated PCB, Latest release
Integrated Profibus DP
Frame: K2
Other options according to Model code
Model code:
FC-280P3K0T4E20H1BXCXXXSXXXXA0
Note: The FC 280 does not include an LCP display or Memory Module.
The LCP and the Memory Module can be ordered as an Accessory.
Note: Mounting adapter plates for VLT2800 are available as an Accessory.